IESNA:LM-63-2002
[TEST]P1648370
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3B-850-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 93W 80CRI 5000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (48) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.78A 93.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12547.9
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 93.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1512.0 1533.5 1575.8 1619.8 1681.9 1771.7 1890.4 2017.1 2128.6 2253.6 2372.2 2522.3 2682.3 2843.2 2986.2 
3142.6 3320.6 3511.1 3787.1 4084.6 4321.9 4494.5 4634.8 4708.5 4540.4 4075.6 3269.3 1864.3 808.1 373.9 264.3 
200.5 127.6 86.3 45.8 0.0 0.0 
1512.0 1531.7 1572.2 1616.2 1681.9 1769.9 1883.2 2016.3 2133.1 2250.0 2383.0 2526.8 2694.9 2852.2 2994.3 
3152.5 3329.6 3531.8 3817.7 4112.5 4345.3 4515.2 4663.5 4717.5 4555.7 4097.2 3276.5 1851.8 809.9 379.3 268.8 
206.7 127.6 89.0 47.6 0.0 0.0 
1512.0 1530.8 1568.6 1617.1 1683.7 1769.9 1876.9 2006.4 2124.1 2241.0 2371.3 2519.6 2682.3 2843.2 2992.5 
3139.0 3308.0 3541.7 3832.0 4158.3 4448.7 4651.8 4806.5 4917.9 4829.8 4427.1 3618.1 2308.4 1020.3 470.1 313.7 
229.2 151.9 103.4 53.9 0.9 0.0 
1512.0 1536.2 1573.1 1619.8 1686.4 1768.2 1865.2 1983.0 2106.1 2217.6 2349.7 2490.0 2658.1 2819.9 2997.9 
3149.8 3312.5 3533.6 3811.4 4167.3 4559.3 4880.2 5157.0 5373.7 5429.4 5164.2 4508.0 3215.4 1586.6 686.8 393.7 
273.3 182.5 116.0 53.0 0.9 0.0 
1512.0 1534.4 1569.5 1617.1 1687.3 1770.8 1861.6 1959.6 2074.7 2194.2 2313.8 2459.4 2626.6 2783.9 2968.2 
3138.1 3299.0 3502.1 3797.9 4178.1 4651.0 5087.8 5576.8 5935.5 6218.6 6242.0 5777.3 4767.8 3086.0 1317.8 
605.9 373.9 228.3 131.2 62.9 1.8 0.0 
1512.0 1533.5 1565.9 1615.3 1684.6 1768.2 1851.8 1943.4 2044.1 2161.9 2278.7 2410.0 2555.6 2721.9 2890.0 
3064.4 3257.6 3478.8 3764.6 4153.0 4658.1 5241.5 5819.5 6386.7 6949.5 7325.2 7371.9 6764.3 5467.2 3391.6 
1321.4 468.3 243.6 138.4 54.8 2.7 0.0 
1512.0 1533.5 1565.0 1612.6 1679.2 1762.8 1853.5 1947.0 2042.3 2151.1 2269.7 2392.9 2518.7 2668.9 2857.6 
3054.5 3207.3 3390.7 3656.8 4001.0 4464.0 5032.1 5685.6 6445.2 7242.5 7978.7 8492.0 8525.2 7918.5 6456.9 
4319.3 2066.6 596.9 256.2 107.9 11.7 0.0 
1512.0 1532.6 1563.2 1610.8 1676.5 1758.3 1850.9 1946.1 2046.8 2147.5 2273.3 2392.9 2515.1 2660.8 2854.0 
3036.5 3183.0 3360.1 3619.9 3965.1 4425.3 4988.0 5629.9 6382.2 7190.4 7945.4 8483.9 8572.9 8000.3 6530.6 
4473.9 2435.1 707.4 273.3 107.0 12.6 0.0 
1512.0 1530.8 1556.9 1601.0 1664.8 1743.9 1837.4 1938.9 2037.8 2143.9 2263.5 2389.3 2504.4 2646.4 2816.3 
2982.6 3103.0 3293.6 3584.8 3971.4 4459.5 5015.9 5618.2 6270.8 6953.1 7627.2 8098.3 8251.1 7808.8 6366.1 
4553.9 2900.8 1419.4 409.9 150.1 31.5 0.0 
1512.0 1523.6 1546.1 1583.9 1643.2 1716.0 1799.6 1887.7 1986.6 2085.5 2186.1 2280.5 2377.6 2483.7 2622.1 
2752.5 2893.6 3148.0 3506.6 3962.4 4488.2 5080.6 5698.2 6314.8 6977.3 7496.0 7790.8 7742.3 6934.2 5549.9 
4151.2 2582.6 1064.3 362.3 164.5 50.3 0.0 
1512.0 1513.8 1530.8 1563.2 1614.4 1674.7 1747.5 1821.2 1894.0 1968.6 2048.6 2111.5 2185.2 2260.8 2363.2 
2471.1 2641.0 2920.6 3310.7 3790.7 4368.7 5025.8 5729.6 6478.4 7158.0 7549.9 7559.8 6930.6 5513.9 4011.8 
2643.7 1361.8 534.9 220.2 83.6 27.9 0.0 
1512.0 1519.2 1532.6 1563.2 1611.7 1674.7 1734.9 1805.9 1871.5 1938.9 2002.8 2055.8 2115.1 2183.4 2275.1 
2388.4 2582.6 2859.4 3211.8 3643.3 4159.2 4748.0 5359.3 5949.9 6357.1 6466.7 6210.6 5485.1 4150.3 2869.3 
1782.5 880.0 375.7 172.6 73.7 25.2 0.0 
1512.0 1508.4 1520.1 1548.8 1594.7 1651.3 1713.3 1778.0 1836.5 1894.0 1946.1 1985.7 2036.0 2100.7 2193.3 
2332.7 2518.7 2728.2 2961.9 3234.3 3581.2 3966.9 4373.2 4754.3 4962.9 4937.7 4668.0 4005.5 2992.5 1974.9 
1161.4 564.5 282.3 145.6 77.3 37.8 0.0 
1512.0 1513.8 1522.8 1548.8 1595.6 1651.3 1708.8 1761.9 1806.8 1841.9 1875.1 1905.7 1949.7 2011.8 2053.1 
2057.6 2020.7 1941.6 1823.0 1686.4 1574.0 1519.2 1467.9 1342.1 1129.0 876.4 658.0 501.6 392.8 334.4 291.2 244.5 
197.8 158.2 109.7 55.7 0.0 
1512.0 1512.0 1519.2 1544.3 1590.2 1640.5 1687.3 1722.3 1745.7 1761.9 1777.1 1769.9 1736.7 1672.9 1576.7 
1448.1 1287.2 1105.7 934.9 801.8 697.6 622.9 565.4 520.5 484.5 447.7 411.7 380.2 350.6 324.5 291.2 253.5 207.6 
162.7 109.7 48.5 0.0 
1512.0 1517.4 1524.5 1550.6 1592.9 1634.2 1658.5 1669.3 1681.0 1680.1 1651.3 1592.0 1498.5 1378.9 1227.0 
1064.3 925.9 821.6 744.3 684.1 630.1 583.4 543.8 515.1 493.5 467.4 433.3 398.2 371.2 338.0 291.2 243.6 196.0 142.9 
89.9 18.9 0.0 
1512.0 1517.4 1529.0 1554.2 1591.1 1615.3 1623.4 1633.3 1631.5 1599.2 1527.2 1423.9 1279.1 1122.7 978.9 880.0 
816.2 765.9 716.4 671.5 619.3 572.6 550.1 539.3 525.9 496.2 457.5 427.9 427.9 408.1 356.9 298.4 224.7 169.0 95.3 8.1 
0.0 
1512.0 1507.5 1524.5 1550.6 1576.7 1585.7 1596.5 1606.3 1581.2 1506.6 1401.4 1257.6 1094.9 960.9 869.2 803.6 
748.8 696.7 641.8 586.1 568.1 561.8 562.7 567.2 555.5 525.0 493.5 483.6 515.1 514.2 499.8 408.1 323.6 236.4 126.7 4.5 
0.0 
1512.0 1504.8 1524.5 1556.0 1572.2 1574.9 1589.3 1589.3 1538.9 1442.7 1306.1 1151.5 1008.6 901.6 820.7 751.5 
688.6 620.2 561.8 542.0 530.4 527.7 536.6 545.6 532.2 509.7 487.2 509.7 526.8 514.2 473.7 387.4 319.1 236.4 120.5 1.8 
0.0 
1512.0 1505.7 1529.9 1565.9 1574.9 1576.7 1591.1 1574.9 1503.9 1390.6 1246.8 1094.0 967.2 868.3 779.4 701.1 
630.1 560.9 530.4 514.2 507.9 508.8 522.3 528.6 510.6 487.2 479.1 511.5 505.2 490.8 432.4 362.3 294.8 222.9 107.9 0.0 
0.0 
1512.0 1494.9 1521.9 1557.8 1567.7 1570.4 1584.8 1560.5 1485.0 1362.7 1225.2 1069.7 943.9 845.0 748.8 660.7 
585.2 529.5 507.9 495.3 492.6 497.1 507.0 513.3 504.3 497.1 506.1 545.6 536.6 490.8 413.5 342.5 268.8 187.0 88.1 0.0 
0.0 
1512.0 1491.3 1517.4 1553.3 1564.1 1567.7 1580.3 1556.9 1480.5 1368.1 1218.9 1063.4 944.8 841.4 742.5 656.2 
578.9 525.0 503.4 490.8 489.0 492.6 502.5 507.9 501.6 498.0 507.0 542.0 529.5 477.3 402.7 335.3 260.7 173.5 80.9 0.0 
0.0 
